Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
415 LK 30
ORDERNO
Article-number
415 LK 30
WDAB
Wheel-Ø A x width B
415x115 mm
LC
Load capacity
700 kg
HW
Hub width
100 mm
FL
Fixing length
100 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
30 mm
WT
Wheel-type
C/G
RIM
Rim
zinc plated
BAND
Band
black
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices